(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Masking Tape MUSASHI for Vehicle Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 204.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MUSASHIJAN-15
MUSASHIJAN-18
MUSASHIJAN-24
MUSASHIJAN-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco code Mass
(g/pack)
Amount Of Content

฿ 207.62

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

5 Day(s) 15 391-3341 200 1 Pack (8 pcs)

฿ 364.77

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 391-3350 210 1 Pack (7 pcs)

฿ 204.81

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

5 Day(s) 24 391-3368 200 1 Pack (5 pcs)

฿ 207.62

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

10 Day(s) 30 391-3376 200 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Length(m)
    18
  • Thickness(mm)
    0.09
  • Details Model
    Masking tape
  • Number of pieces per pack(Roll)
    Yellow
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    60N/15mm
  • Specifications
    Japanese paper
  • Base Material
    Acrylic
  • Specifications
    Can cut by hand
  • Features
    Strong adhesive and exact separation dual function tape. Incredible cost performance. There is no adhesive residue and it can hold up against being dried at 100°C for 30 minutes. Adheres to any surface be it flat or curved.

Product Description

A masking tape designed for overlapping and easy removal.
[Features]
· Ideal for both clean removal and overlapped taping.
· Particularly useful in automotive painting applications.
· Heat-resistant up to 100°C for up to 30 minutes.
[Applications]
· Automotive painting, painting of various industrial products.

Part Number
MUSASHIJAN-15
MUSASHIJAN-18
MUSASHIJAN-24
MUSASHIJAN-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco code Mass
(g/pack)
Amount Of Content

฿ 207.62

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

5 Day(s) 15 391-3341 200 1 Pack (8 pcs)

฿ 364.77

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 391-3350 210 1 Pack (7 pcs)

฿ 204.81

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

5 Day(s) 24 391-3368 200 1 Pack (5 pcs)

฿ 207.62

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

10 Day(s) 30 391-3376 200 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1