Silicone Tape (for Silicone Coated Surface)

Brand :
KAMOI KAKOSHI

Caution

    Product Description

    [Features]
    ·Adheres well to surfaces such as outer walls treated with water-repellent treatment (silicone) to which ordinary masking tape does not easily adhere.
    ·A type that uses a silicone-based adhesive that adheres well to water-repellent surfaces.
    ·It can also be applied to the surface of silicone joints.
    [Applications]
    ·Ideal for curing water-repellent and silicone-treated surfaces

    Features

    ●Silicone based adhesive is used and it adheres well to water-repellent treated surface(silicone treatment etc.).

    Usage

    ●For silicone coated surface

    Specification

    ●Color:Yellow
    ●W x L(mm x m):18 x 18
    ●Thickness(mm):0.08
    ●Q'ty Per Bag(roll):7
    ●Viscosity: 2.51N/10mm
    ●Tensile Strength: 31.8N/15mm

    Materials

    ●Base Material: Japanese Paper
    ●Adhesive: Silicone Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat