(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SB246JAN-18 |
SB246SJAN-18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Thickness (mm) |
Details Model | Number of pieces per pack (Roll) |
Adhesiveness | Tensile Strength | Trusco code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 269.64 |
MASKING TAPES | 1 Pack(s) |
7 Pieces Per Package |
10 Day(s) | Blue | 0.09 | Masking tape | Blue | 1.67N/10mm | 39.2N/15mm | 308-5414 | Ideal for sand and extra-type siding board care. (Compatible with self-cleaning boards.) | 1 Pack (7 pcs) | ||
฿ 266.83 |
MASKING TAPES | 1 Pack(s) |
7 Pieces Per Package |
5 Day(s) | Green | 0.1 | - | Green | 1.98N/10mm | 36.4N/15mm | 331-9679 | - | 1 Pack (7 pcs) |
[Features]
SB-246
·It is suitable for siding boards other than the sanded type, and does not leave any adhesive residue even when pasted on the sash side, and does not tear the paper.
SB-246S
·Works well with sanded types, siding boards with severe unevenness, and apartment tiles, and can be used on dewy or pickled surfaces.
[Applications]
·Suitable for sealing self-cleaning boards, metal panels, etc.
Part Number |
---|
SB246JAN-18 |
SB246SJAN-18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Thickness (mm) |
Details Model | Number of pieces per pack (Roll) |
Adhesiveness | Tensile Strength | Trusco code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 269.64 |
MASKING TAPES | 1 Pack(s) |
7 Pieces Per Package |
10 Day(s) | Blue | 0.09 | Masking tape | Blue | 1.67N/10mm | 39.2N/15mm | 308-5414 | Ideal for sand and extra-type siding board care. (Compatible with self-cleaning boards.) | 1 Pack (7 pcs) | ||
฿ 266.83 |
MASKING TAPES | 1 Pack(s) |
7 Pieces Per Package |
5 Day(s) | Green | 0.1 | - | Green | 1.98N/10mm | 36.4N/15mm | 331-9679 | - | 1 Pack (7 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?