(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sealing and Masking Tape (for Buildings)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 229.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3303HGJAN-18
3303HGJAN-21
3303HGJAN-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco code Mass
(g/pack)
Amount Of Content

฿ 229.00

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

1 Day(s) 18 330-1460 220 1 Pack (7 pcs)

฿ 248.00

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 21 330-1478 220 1 Pack (6 pcs)

฿ 235.00

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

10 Day(s) 24 330-1486 210 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Length(m)
    18
  • Thickness(mm)
    0.12
  • Details Model
    Masking tape
  • Number of pieces per pack(Roll)
    Blue
  • Adhesiveness
    1.72N/10mm
  • Tensile Strength
    47.1N/15mm
  • Specifications
    Japanese paper
  • Base Material
    Rubber-Based
  • Specifications
    Can cut by hand
  • Features
    This type is has a sturdy base material and does not have a lot of paper scraps. Its clean finish makes it difficult for tape to peel itself off even on the folds and fall joints of corners.

Product Description

A type of masking tape that sticks well and does not tear easily, not only at room temperature but also at low temperatures.
[Features]
·The base material is thick, so the tape does not easily tear when corners are folded back or at seams.
[Applications]
·Ideal for sealing construction curing of PC concrete, ALC panels, and various panels.

Part Number
3303HGJAN-18
3303HGJAN-21
3303HGJAN-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco code Mass
(g/pack)
Amount Of Content

฿ 229.00

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

1 Day(s) 18 330-1460 220 1 Pack (7 pcs)

฿ 248.00

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

10 Day(s) 21 330-1478 220 1 Pack (6 pcs)

฿ 235.00

MASKING TAPES 1 Pack(s)

5 Pieces Per Package

10 Day(s) 24 330-1486 210 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A versatile type that can compliant from room temperature to low temperature even on uneven surface.
●Finish cleanly not to float the tape even at the turning point of the corner or the dropping joint.

Usage

●For the framework

Specification

●Color:Blue
●Thickness(mm):0.12
●Viscosity: 1.67N/10mm
●Tensile Strength: 45.0N/15mm

Materials

●Base Material: Japanese Paper
●Adhesive: Rubber