(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3303NEOJAN18 |
3303NEOJAN21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Trusco code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 268.38 |
MASKING TAPES | 1 Pack(s) |
7 Pieces Per Package |
10 Day(s) | 18 | 367-9462 | 1 Pack (7 pcs) | ||
฿ 268.38 |
MASKING TAPES | 1 Pack(s) |
6 Pieces Per Package |
12 Day(s) | 21 | 367-9471 | 1 Pack (6 pcs) |
[Features]
· Leaves a lot less adhesive residue on panels in the summer, and fewer marks on extruded panels.
· Easy wrapping, and even if it sticks to itself it can be repositioned, greatly improving its workability.
· The tape is thin, but won't tear easily and is resistant to splitting lengthwise.
Part Number |
---|
3303NEOJAN18 |
3303NEOJAN21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Trusco code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 268.38 |
MASKING TAPES | 1 Pack(s) |
7 Pieces Per Package |
10 Day(s) | 18 | 367-9462 | 1 Pack (7 pcs) | ||
฿ 268.38 |
MASKING TAPES | 1 Pack(s) |
6 Pieces Per Package |
12 Day(s) | 21 | 367-9471 | 1 Pack (6 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?