(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Airtight Tape, Super Poly Cloth, Single Side Type

Waterproof Airtight Tape, Super Poly Cloth, Single Side Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of VH-5020

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Adhesive Strength
    12N/10mm
  • Trusco Code
    322-6824
  • Mass(g)
    200
  • Features
    Strong adhesive type for excellent weather resistance.
  • Use
    For sealing the joint section of breathable waterproof sheets or insulating panels. For waterproof sealing of girth portions and around windows.
  • Specifications
    Can cut by hand
  • Specifications 2
    One-side Type
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
VH-5020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 438.51

WATERPROOF SEALING TAPES 10 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Adhesive Strength
    12N/10mm
  • Trusco Code
    322-6824
  • Mass(g)
    200
  • Features
    Strong adhesive type for excellent weather resistance.
  • Use
    For sealing the joint section of breathable waterproof sheets or insulating panels. For waterproof sealing of girth portions and around windows.
  • Specifications
    Can cut by hand
  • Specifications 2
    One-side Type
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Highly adhesive tape features excellent weather resistance.
[Applications]
· Breathable waterproof sheeting and sealing of heat insulating panel joint members.
· Waterproof sealing around sashes and girders.

Specifications of VH-5020

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Model
    Airtight waterproof tape
  • Color Detail
    Black
  • Adhesive Strength
    12N/10mm
  • Trusco Code
    322-6824
  • Mass(g)
    200
  • Features
    Strong adhesive type for excellent weather resistance.
  • Use
    For sealing the joint section of breathable waterproof sheets or insulating panels. For waterproof sealing of girth portions and around windows.
  • Specifications
    Can cut by hand
  • Specifications 2
    One-side Type
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
VH-5020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 438.51

WATERPROOF SEALING TAPES 10 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1