- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Aluminum Box Base Material One-Sided Tape
Specifications of 520
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.16
-
- Details Model
- Aluminum Tape
-
- Color Detail
- Silver
-
- Adhesive Strength
- 7.2N/10mm
-
- Tensile Strength
- 51N/10mm
-
- Trusco Code
- 324-4253
-
- Mass(g)
- 500
-
- Features
- This is a super adhesive aluminum foil tape. As release paper is not used, it does not generate trash. Can easily be cut by hand and readily tracks curved surfaces so the finish is very clean.
-
- Use
- For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 0–120
-
- Base Material
- Aluminum Foil Polyethylene (PE)
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,060.66
|
ALUMINUM TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.16
-
- Details Model
- Aluminum Tape
-
- Color Detail
- Silver
-
- Adhesive Strength
- 7.2N/10mm
-
- Tensile Strength
- 51N/10mm
-
- Trusco Code
- 324-4253
-
- Mass(g)
- 500
-
- Features
- This is a super adhesive aluminum foil tape. As release paper is not used, it does not generate trash. Can easily be cut by hand and readily tracks curved surfaces so the finish is very clean.
-
- Use
- For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 0–120
-
- Base Material
- Aluminum Foil Polyethylene (PE)
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Strong adhesive type aluminum foil tape.
· No release paper, so garbage is not produced.
· Can be torn by hand and has excellent conformance with curved surfaces. Produces a beautiful finish.
[Applications]
· For air conditioning, heat insulation, anti-corrosion applications, heat equalization plates for floor heating and repairs.
Specifications of 520
-
- Product Type
- Adhesive Tape
-
- Color
- Gold and Silver
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.16
-
- Details Model
- Aluminum Tape
-
- Color Detail
- Silver
-
- Adhesive Strength
- 7.2N/10mm
-
- Tensile Strength
- 51N/10mm
-
- Trusco Code
- 324-4253
-
- Mass(g)
- 500
-
- Features
- This is a super adhesive aluminum foil tape. As release paper is not used, it does not generate trash. Can easily be cut by hand and readily tracks curved surfaces so the finish is very clean.
-
- Use
- For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs.
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range(°C)
- 0–120
-
- Base Material
- Aluminum Foil Polyethylene (PE)
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,060.66
|
ALUMINUM TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?