(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Box Base Material One-Sided Tape (gloss)

Aluminum Box Base Material One-Sided Tape (gloss)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 956.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
500
501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Use Amount Of Content

฿ 956.65

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 322-6875 Can be used for applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs. 1 Roll

฿ 959.46

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 322-6883 For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs. 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    9N/10mm
  • Tensile Strength
    35N/10mm
  • Mass(g)
    650
  • Features
    Strong adhesive type aluminum foil tape.
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Matte Type
  • Operating Temperature Range(°C)
    0–150
  • Base Material
    Soft Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Strong adhesive type aluminum foil tape.
[Applications]
· For air conditioning, heat insulation, anti-corrosion applications, heat equalization plates for floor heating and repairs.

Part Number
500
501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Use Amount Of Content

฿ 956.65

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 322-6875 Can be used for applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs. 1 Roll

฿ 959.46

ALUMINUM TAPES 1 Piece(s) 10 Day(s) 322-6883 For applications related to air conditioning, insulation, anti-corrosion, heated panels for underfloor heating, repairs. 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1