- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Foam Base Material Double-Sided Tape Instant Adhesive Type
Specifications of 241M
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 20
-
- Length(m)
- 10
-
- Thickness(mm)
- 1
-
- Color Detail
- White
-
- Adhesive Strength
- 10.2N/10mm
-
- Trusco Code
- 322-6867
-
- Mass(g)
- 70
-
- Features
- The base material is strong and heat-resistant. Excellent rough surface adhesion, initial adhesion and low-temperature gluing properties. Non-toluene type. Ideal for the adhesion-combining construction method of kitchen panels. Excellent initial tack (instant adhesion properties). Double-sided tape made of special foaming material unique to the company.
-
- Use
- Used in tacking of various decorative panels, tiles, stones etc. during interior and exterior construction.
-
- Specifications
- Cutting Requires Cutter
-
- Base Material
- Special Foam
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 462.95
|
DOUBLE-COATED TAPES FOR INDUS
|
5 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 20
-
- Length(m)
- 10
-
- Thickness(mm)
- 1
-
- Color Detail
- White
-
- Adhesive Strength
- 10.2N/10mm
-
- Trusco Code
- 322-6867
-
- Mass(g)
- 70
-
- Features
- The base material is strong and heat-resistant. Excellent rough surface adhesion, initial adhesion and low-temperature gluing properties. Non-toluene type. Ideal for the adhesion-combining construction method of kitchen panels. Excellent initial tack (instant adhesion properties). Double-sided tape made of special foaming material unique to the company.
-
- Use
- Used in tacking of various decorative panels, tiles, stones etc. during interior and exterior construction.
-
- Specifications
- Cutting Requires Cutter
-
- Base Material
- Special Foam
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Strong base material strength and heat resistance.
· Excellent adhesion on rough surfaces, initial adhesive strength and low temperature adhesion. Non-toluene type. For construction methods that also use kitchen panel adhesives. Excellent initial tack (instant adhesion.)
· A double-sided tape that uses our unique special foam base material.
[Applications]
· For temporary anchoring for interior and exterior architectural construction. Use with all sorts of decorative boards, tiles and stone material.
Specifications of 241M
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 20
-
- Length(m)
- 10
-
- Thickness(mm)
- 1
-
- Color Detail
- White
-
- Adhesive Strength
- 10.2N/10mm
-
- Trusco Code
- 322-6867
-
- Mass(g)
- 70
-
- Features
- The base material is strong and heat-resistant. Excellent rough surface adhesion, initial adhesion and low-temperature gluing properties. Non-toluene type. Ideal for the adhesion-combining construction method of kitchen panels. Excellent initial tack (instant adhesion properties). Double-sided tape made of special foaming material unique to the company.
-
- Use
- Used in tacking of various decorative panels, tiles, stones etc. during interior and exterior construction.
-
- Specifications
- Cutting Requires Cutter
-
- Base Material
- Special Foam
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 462.95
|
DOUBLE-COATED TAPES FOR INDUS
|
5 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Strong strength of base material and heat resistance.
●Excellent in rough surface adhesion/initial viscosity/low temperature viscosity.
●Non toluene type.
●Excellent initial tack(instant adhesion).Usage
●Temporary tacking for interior and exterior construction of various decorative boards, tiles, stone materials etc.
●Kitchen panel for adhesive combined method.Specification
●Color:White
●W x L(mm x m):20 x 10
●Thickness(mm):1
●SPQ(roll):20
●Viscosity: 10.2N/10mmMaterials
●Base Material: Special Foam
●Adhesive: Acrylics
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?