(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foam Base Material Double-Sided Tape Weather Resistant Type

Foam Base Material Double-Sided Tape Weather Resistant Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 241B

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    15
  • Thickness(mm)
    0.7
  • Color Detail
    White
  • Adhesive Strength
    8.4N/10mm
  • Trusco Code
    322-6859
  • Mass(g)
    103
  • Features
    It has excellent weather resistance and retention strength. It has strong material strength and heat resistance. This is a double sided tape made with our company-specific special foam base material.
  • Use
    Wiring cover. Fixed metal name plate.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
241B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 943.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    15
  • Thickness(mm)
    0.7
  • Color Detail
    White
  • Adhesive Strength
    8.4N/10mm
  • Trusco Code
    322-6859
  • Mass(g)
    103
  • Features
    It has excellent weather resistance and retention strength. It has strong material strength and heat resistance. This is a double sided tape made with our company-specific special foam base material.
  • Use
    Wiring cover. Fixed metal name plate.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Excellent weather resistance and holding strength.
· Strong base material strength and heat resistance.
· A double-sided tape that uses our unique special foam base material.
[Applications]
· Wiring cover.
· Securing metal face plates.

Specifications of 241B

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    15
  • Thickness(mm)
    0.7
  • Color Detail
    White
  • Adhesive Strength
    8.4N/10mm
  • Trusco Code
    322-6859
  • Mass(g)
    103
  • Features
    It has excellent weather resistance and retention strength. It has strong material strength and heat resistance. This is a double sided tape made with our company-specific special foam base material.
  • Use
    Wiring cover. Fixed metal name plate.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
241B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 943.00

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1