(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Woven Fabric Base Material Double-Sided Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 88.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
201-10X20
201-20X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 88.94

DOUBLE-COATEDTAPESFORINDUS 5 Piece(s) 5 Day(s) 10 311-3507 60 1 Roll

฿ 177.15

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 20 324-8836 114 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    20
  • Thickness(mm)
    0.13
  • Color Detail
    White
  • Adhesive Strength
    7.4N/10mm
  • Features
    Excellent balance of high adhesive strength and staying power. For general adhesive applications. Ideal for a wide range of industrial applications.
  • Use
    For affixing nameplates, IC cards, and extruded items.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Non‐Woven Fabric
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Excellent balance of high adhesion characteristics and holding strength.
· For general adhesion. Can be used extensively for industrial applications.
[Applications]
· For securing name plates, IC cards, bonding extruded products, etc.

Part Number
201-10X20
201-20X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 88.94

DOUBLE-COATEDTAPESFORINDUS 5 Piece(s) 5 Day(s) 10 311-3507 60 1 Roll

฿ 177.15

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 10 Day(s) 20 324-8836 114 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1