(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tarpie Curing Cloth Tape Clear/Green

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 193.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TY001-5025TYG
TY001-5025TYNA
TY001-7525TYG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 193.48

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Green 50 Green 4962074010865 413-9941 170 1 Roll

฿ 196.00

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Transparent 50 Clear 4962074010988 431-4492 170 1 Roll

฿ 300.00

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Green 75 Green 4962074010872 413-9968 255 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Adhesive Strength
    3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    35N/10mm
  • Features
    It can be easily cut horizontally by hand as well as vertically in linear fashion.
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Easy to cut across by hand, and also can be cut lengthwise by hand.
[Applications]
· Protecting packaging, etc.

Part Number
TY001-5025TYG
TY001-5025TYNA
TY001-7525TYG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 193.48

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Green 50 Green 4962074010865 413-9941 170 1 Roll

฿ 196.00

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Transparent 50 Clear 4962074010988 431-4492 170 1 Roll

฿ 300.00

CLOTH MASKING TAPES 1 Piece(s) 10 Day(s) Green 75 Green 4962074010872 413-9968 255 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1