(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tarpie Curing Cloth Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 145.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TY001-10025
TY001-2525
TY001-3825
TY001-5025
TY001-7525
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 561.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 100 413-9879 360 1 Roll

฿ 202.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 25 413-9895 90 1 Roll

฿ 145.66

CLOTH MASKING TAPES 1 Piece(s) Quote 38 413-9909 137 1 Roll

฿ 322.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 50 413-9925 180 1 Roll

฿ 437.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 75 413-9950 270 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Adhesive Strength
    3 N/10 mm (against Stainless Steel)
  • Tensile Strength
    53.6N/10mm
  • Color Detail
    Green
  • Features
    A polyethylene cloth curing tape that is easier to cut by hand than craft and cloth tape.
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A protective polyethylene cloth tape that is easier to cut by hand than craft paper-backed tape or regular cloth tape.
[Applications]
· Protecting packaging, etc.

Part Number
TY001-10025
TY001-2525
TY001-3825
TY001-5025
TY001-7525
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 561.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 100 413-9879 360 1 Roll

฿ 202.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 25 413-9895 90 1 Roll

฿ 145.66

CLOTH MASKING TAPES 1 Piece(s) Quote 38 413-9909 137 1 Roll

฿ 322.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 50 413-9925 180 1 Roll

฿ 437.00

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) 75 413-9950 270 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1