(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sealing ST Duct

Sealing ST Duct

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST-1.0405-BK

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    40
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Detail
    Black
  • Adhesive Strength
    16.59N/10mm
  • Trusco Code
    325-1586
  • Mass(g)
    7500
  • Features
    Duct seams can be reliably sealed by an easy operation. Dry hardening is not done, so there is no concern for decreased weight.
  • Use
    High rise apartment air regulation piping installation. Joint seam sealing for air regulator duct with a spiral duct as the center.
  • Specifications
    Cutting Requires Cutter
  • Upper temperature limit(°C)
    80
  • Base Material
    Polyethylene Lamination/Cloth
  • Pressure Sensitive Adhesive
    Butyl Rubber-Based (self-bonding, no added sulfur)
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
ST-1.0405-BK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,297.93

฿ 11,914.95

DUCT TAPES 1 Pack(s)

30 Pieces Per Package

40 Day(s) 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    40
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Detail
    Black
  • Adhesive Strength
    16.59N/10mm
  • Trusco Code
    325-1586
  • Mass(g)
    7500
  • Features
    Duct seams can be reliably sealed by an easy operation. Dry hardening is not done, so there is no concern for decreased weight.
  • Use
    High rise apartment air regulation piping installation. Joint seam sealing for air regulator duct with a spiral duct as the center.
  • Specifications
    Cutting Requires Cutter
  • Upper temperature limit(°C)
    80
  • Base Material
    Polyethylene Lamination/Cloth
  • Pressure Sensitive Adhesive
    Butyl Rubber-Based (self-bonding, no added sulfur)
  • Amount Of Content
    1 Box (30 Rolls)

Product Description

[Features]
· Duct seam sections can be sealed securely with a simple procedure.
· This product does not employ dry curing, so there is no need to worry about loss of weight.
[Applications]
· For installation of air conditioning piping used in high-rise apartments.
· For air conditioning duct seam sealing around spiral ducts.

Specifications of ST-1.0405-BK

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    40
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Detail
    Black
  • Adhesive Strength
    16.59N/10mm
  • Trusco Code
    325-1586
  • Mass(g)
    7500
  • Features
    Duct seams can be reliably sealed by an easy operation. Dry hardening is not done, so there is no concern for decreased weight.
  • Use
    High rise apartment air regulation piping installation. Joint seam sealing for air regulator duct with a spiral duct as the center.
  • Specifications
    Cutting Requires Cutter
  • Upper temperature limit(°C)
    80
  • Base Material
    Polyethylene Lamination/Cloth
  • Pressure Sensitive Adhesive
    Butyl Rubber-Based (self-bonding, no added sulfur)
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
ST-1.0405-BK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,297.93

฿ 11,914.95

DUCT TAPES 1 Pack(s)

30 Pieces Per Package

40 Day(s) 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1