(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Bonding Anti-Corrosion Tape

Self-Bonding Anti-Corrosion Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of K-450LB0.450-10

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Detail
    Light blue
  • Adhesive Strength
    34 N or more /25 mm
  • Tensile Strength
    62N/25mm
  • Trusco Code
    325-1578
  • Mass(g)
    200
  • Features
    With a self-fusing adhesive layer wound up with an intermediate layer, it's completely integrated, and it exhibits excellent corrosion resistance. It has excellent electrical properties, so it's suitable for electrocorrosion prevention. It doesn't contain a solvent, and there is no need to worry about degradation.
  • Use
    Tap Water Pipe Construction. Sewer Pipe Construction.
  • Specifications
    Cutting Requires Cutter
  • Upper temperature limit(°C)
    70
  • Operating Temperature Range(°C)
    0–80
  • Base Material
    Polyethylene Lamination/Cloth
  • Pressure Sensitive Adhesive
    Butyl Rubber-Based (self-bonding, no added sulfur)
  • Amount Of Content
    1 Roll
Part Number
K-450LB0.450-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 282.00

PIPEWRAPS 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Detail
    Light blue
  • Adhesive Strength
    34 N or more /25 mm
  • Tensile Strength
    62N/25mm
  • Trusco Code
    325-1578
  • Mass(g)
    200
  • Features
    With a self-fusing adhesive layer wound up with an intermediate layer, it's completely integrated, and it exhibits excellent corrosion resistance. It has excellent electrical properties, so it's suitable for electrocorrosion prevention. It doesn't contain a solvent, and there is no need to worry about degradation.
  • Use
    Tap Water Pipe Construction. Sewer Pipe Construction.
  • Specifications
    Cutting Requires Cutter
  • Upper temperature limit(°C)
    70
  • Operating Temperature Range(°C)
    0–80
  • Base Material
    Polyethylene Lamination/Cloth
  • Pressure Sensitive Adhesive
    Butyl Rubber-Based (self-bonding, no added sulfur)
  • Amount Of Content
    1 Roll

Product Description

Anti-corrosion tape K-450.
[Features]
·A self-adhesive anti-corrosion tape made of polyethylene and butyl rubber adhesive.
·Excellent electrical properties to prevent electrolytic corrosion such as stray current
·It does not contain solvents, so it is safe and there is no need to worry about deterioration.
[Applications]
·Water, gas, oil, general industrial pipe corrosion prevention, electrolytic corrosion prevention

Specifications of K-450LB0.450-10

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.4
  • Color Detail
    Light blue
  • Adhesive Strength
    34 N or more /25 mm
  • Tensile Strength
    62N/25mm
  • Trusco Code
    325-1578
  • Mass(g)
    200
  • Features
    With a self-fusing adhesive layer wound up with an intermediate layer, it's completely integrated, and it exhibits excellent corrosion resistance. It has excellent electrical properties, so it's suitable for electrocorrosion prevention. It doesn't contain a solvent, and there is no need to worry about degradation.
  • Use
    Tap Water Pipe Construction. Sewer Pipe Construction.
  • Specifications
    Cutting Requires Cutter
  • Upper temperature limit(°C)
    70
  • Operating Temperature Range(°C)
    0–80
  • Base Material
    Polyethylene Lamination/Cloth
  • Pressure Sensitive Adhesive
    Butyl Rubber-Based (self-bonding, no added sulfur)
  • Amount Of Content
    1 Roll
Part Number
K-450LB0.450-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 282.00

PIPEWRAPS 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Shows excellent corrosion protection effect with the self-fusible adhesive layer fills the interlayer of the overlapping portion and is completely integrated

Usage

●Water supply pipe construction.
●Gas piping construction.

Specification

●Color:Light Blue
●W x L(mm x m):50 x 10
●Thickness(mm):0.4
●SPQ(roll):50
●Self Back Viscosity: 2N/10mm
●Tensile Strength: 58N/25mm
●Working Temperature : 0 to 80°C

Materials

●Base Material: Polyethylene
●Adhesive: Butyl Rubber Type(self-welding non-vulcanizing)