(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Foil Adhesive Tape No.8371

Aluminum Foil Adhesive Tape No.8371

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8371-50X10

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesive Strength
    22.06N/25mm
  • Tensile Strength
    78.5/25mm
  • Color Detail
    Silver
  • Trusco Code
    419-6457
  • Mass(g)
    180
  • Features
    Matte surface type. Strong acrylic adhesive tape with excellent weather, heat, and cold resistance applied to an aluminum foil base.
  • Use
    For making duct seams airtight and securing floor heating heat pipes.
  • Specifications
    Can cut by hand
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
8371-50X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 301.46

ALUMINUMTAPES 10 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesive Strength
    22.06N/25mm
  • Tensile Strength
    78.5/25mm
  • Color Detail
    Silver
  • Trusco Code
    419-6457
  • Mass(g)
    180
  • Features
    Matte surface type. Strong acrylic adhesive tape with excellent weather, heat, and cold resistance applied to an aluminum foil base.
  • Use
    For making duct seams airtight and securing floor heating heat pipes.
  • Specifications
    Can cut by hand
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Tape with a matte surface.
· Tape with aluminum foil base material, coated in an acrylic-based adhesive with strong adhesive strength for excellent weather resistance, heat resistance, and cold resistance.
[Applications]
· For making duct joints airtight and securing heat pipes for floor heating.

Specifications of 8371-50X10

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesive Strength
    22.06N/25mm
  • Tensile Strength
    78.5/25mm
  • Color Detail
    Silver
  • Trusco Code
    419-6457
  • Mass(g)
    180
  • Features
    Matte surface type. Strong acrylic adhesive tape with excellent weather, heat, and cold resistance applied to an aluminum foil base.
  • Use
    For making duct seams airtight and securing floor heating heat pipes.
  • Specifications
    Can cut by hand
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
8371-50X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 301.46

ALUMINUMTAPES 10 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1