(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Aluminum Foil Double-Sided Tape No.791

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 819.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
791-10X20
791-15X20
791-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 819.00

CONDUCTIVE TAPES 1 Piece(s) 10 Day(s) 10 430-6686 76 1 Roll

฿ 1,091.06

CONDUCTIVE TAPES 1 Piece(s) 5 Day(s) 15 430-6694 114 1 Roll

฿ 1,766.72

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 25 430-6708 190 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Length(m)
    20
  • Thickness(mm)
    0.13
  • Adhesive Strength
    14.71N/25mm
  • Color Detail
    Black
  • Features
    High conductivity and thermal conductivity can be obtained in both vertical (thickness direction) and surface direction by simple sticking. Product is made with highly flexible rolled copper foil.
  • Use
    As an electromagnetic wave shield, and for static electricity removal and fixing ionizing brushes for OA devices.
  • Specifications
    Cutting Requires Cutter
  • Substrate Material
    Aluminum Foil
  • Pressure Sensitive Adhesive Material
    Acrylic Conductive
  • Amount Of Content
    1 Roll

Product Description

Aluminum foil-coated double-sided electrical/electronic-use tape made with high performance aluminum foil to provide support, and acrylic adhesive for excellent conductivity. Ideal for static electricity elimination, grounding, and anchoring to areas where heat dissipation is necessary.
[Features]
· Simply pasting it to the surface provides high electrical and thermal conductivity in both the vertical direction (thickness) and the surface direction.
· Made with flexible aluminum foil.
[Applications]
· For electromagnetic shielding and grounding of a variety of electrical and electronic equipment.
· For anchoring the static charge eliminating brush for OA equipment.
· For anchoring heat sinks to various kinds of semiconductors and electronic parts, etc.
· For anchoring heat-releasing parts.

Part Number
791-10X20
791-15X20
791-25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 819.00

CONDUCTIVE TAPES 1 Piece(s) 10 Day(s) 10 430-6686 76 1 Roll

฿ 1,091.06

CONDUCTIVE TAPES 1 Piece(s) 5 Day(s) 15 430-6694 114 1 Roll

฿ 1,766.72

CONDUCTIVE TAPES 1 Piece(s) 3 Day(s) 25 430-6708 190 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1