(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kapton Adhesive Tape No.650S

Kapton Adhesive Tape No.650S

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 493.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
650S-12-10X20
650S-25-10X20
650S-25-15X20
650S-25-20X20 SALE
650S-50-10X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Thickness
(mm)
Adhesive Strength Tensile Strength Trusco Code Mass
(g)
Amount Of Content

฿ 1,105.94

HEAT-RESISTANT TAPES 1 Piece(s) 12 Day(s) - 10 0.035 4.1N/25mm 78.5N/25mm 430-6635 20 1 Roll

฿ 493.38

HEAT-RESISTANT TAPES 1 Piece(s) Same day 10 10 0.05 5.3N/25mm 122.6N/25mm 430-6643 25 1 Roll

฿ 730.54

HEAT-RESISTANT TAPES 1 Piece(s) Same day - 15 0.05 5.3N/25mm 122.6N/25mm 430-6651 37.5 1 Roll

฿ 967.55

฿ 672.45

HEAT-RESISTANT TAPES 1 Piece(s) Same day - 20 0.05 5.3N/25mm 122.6N/25mm 430-6660 50 1 Roll

฿ 928.18

HEAT-RESISTANT TAPES 1 Piece(s) 3 Day(s) - 10 0.08 5.3N/25mm 122.6N/25mm 430-6678 29 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    20
  • Color Detail
    Reddish brown
  • Specifications
    Cutting Requires Cutter
  • Substrate Material
    Kapton Film
  • Pressure Sensitive Adhesive Material
    Silicone-base
  • Amount Of Content
    1 Roll

Product Description

A tape coated with a heat resistant silicone adhesive, based on a Kapton (polyimide) film, which has high heat resistance and chemical resistance.
[Features]
·Ideal for insulating electronic devices and parts that require heat resistance, heat-resistant masking, splicing heat-resistant films, and transporting parts in heat-resistant processes.
·Uses a silicone-based adhesive with excellent high-temperature heat resistance.
·Silicone-based adhesives have the property of not leaving adhesive residue even after re-peeling.
·UL standard certified product (File No. E56086)
・ Flame retardance UL510 Flame retardant UL temperature rating 200°C
[Applications]
・ For insulation and fixing of places where heat is applied or where thinness is required
・ For splicing heat-resistant film and TAB (film circuit board)
・ As masking tape for high temperature dry painting and solder plating
・ For transportation of heat-resistant parts

Part Number
650S-12-10X20
650S-25-10X20
650S-25-15X20
650S-25-20X20 SALE
650S-50-10X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Thickness
(mm)
Adhesive Strength Tensile Strength Trusco Code Mass
(g)
Amount Of Content

฿ 1,105.94

HEAT-RESISTANT TAPES 1 Piece(s) 12 Day(s) - 10 0.035 4.1N/25mm 78.5N/25mm 430-6635 20 1 Roll

฿ 493.38

HEAT-RESISTANT TAPES 1 Piece(s) Same day 10 10 0.05 5.3N/25mm 122.6N/25mm 430-6643 25 1 Roll

฿ 730.54

HEAT-RESISTANT TAPES 1 Piece(s) Same day - 15 0.05 5.3N/25mm 122.6N/25mm 430-6651 37.5 1 Roll

฿ 967.55

฿ 672.45

HEAT-RESISTANT TAPES 1 Piece(s) Same day - 20 0.05 5.3N/25mm 122.6N/25mm 430-6660 50 1 Roll

฿ 928.18

HEAT-RESISTANT TAPES 1 Piece(s) 3 Day(s) - 10 0.08 5.3N/25mm 122.6N/25mm 430-6678 29 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in heat resistance.

Usage

●For masking at high temperature dry coating and solder plating.
●For heat resistant film and TAB(print circuit board) splicing.

Specification

●Color:Yellowish Brown
●Viscosity: 1.64N/10mm
●Tensile Strength: 78.5N/25mm

Materials

●Base Material: KaptonR Film
●Adhesive: Silicone Type