- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electronic Tape Cutter Width of tape for use (mm) 13 – 80
Specifications of TDA080
-
- Product Type
- Fixtures
-
- Color
- Black Color
-
- Width(mm)
- 229
-
- Depth(mm)
- 168
-
- Height(mm)
- 360
-
- Trusco code
- 364-6939
-
- Mass(g)
- 11000
-
- Usable tape width(mm)
- 13~80
-
- Maximum tape outer diameter(mm)
- 230
-
- Features
- Four tape feed modes can be selected with one button.
-
- Tape length setting range
- Manual = 40-9,999 mm / Automatic =70-9,999 mm
-
- Power
- 100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
-
- Power Consumption
- 180W
-
- Display
- 4-digit LED digital display
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 98,263.00
฿ 60,697.06
|
ELECTRIC TAPE CUTTERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Fixtures
-
- Color
- Black Color
-
- Width(mm)
- 229
-
- Depth(mm)
- 168
-
- Height(mm)
- 360
-
- Trusco code
- 364-6939
-
- Mass(g)
- 11000
-
- Usable tape width(mm)
- 13~80
-
- Maximum tape outer diameter(mm)
- 230
-
- Features
- Four tape feed modes can be selected with one button.
-
- Tape length setting range
- Manual = 40-9,999 mm / Automatic =70-9,999 mm
-
- Power
- 100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
-
- Power Consumption
- 180W
-
- Display
- 4-digit LED digital display
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Select from 4 different tape feeding modes with a single button.
· Suitable for use over long periods with adhesive tape.
· Can cut tapes from 13 to 80 mm in width.
[Applications]
· Ideal for use with adhesive tapes, and when operating for over 8 hours.
Specifications of TDA080
-
- Product Type
- Fixtures
-
- Color
- Black Color
-
- Width(mm)
- 229
-
- Depth(mm)
- 168
-
- Height(mm)
- 360
-
- Trusco code
- 364-6939
-
- Mass(g)
- 11000
-
- Usable tape width(mm)
- 13~80
-
- Maximum tape outer diameter(mm)
- 230
-
- Features
- Four tape feed modes can be selected with one button.
-
- Tape length setting range
- Manual = 40-9,999 mm / Automatic =70-9,999 mm
-
- Power
- 100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
-
- Power Consumption
- 180W
-
- Display
- 4-digit LED digital display
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 98,263.00
฿ 60,697.06
|
ELECTRIC TAPE CUTTERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Four type button feed modes can be selected with one button.
●Strong adhesive tape can be used for a long time.Specification
●Working Tape Width(mm):13 to 80
●Max Tape Outer Diameter(mm):230
●SPQ(piece):1
●Tape Length Setting Range: Manual=40 to 9999mm Automatic=70 to 9999mm
●Power Supply: AC100V(117V/230V correspondence possible changing to a different voltage is cost extra)
●Electricity Consumption: TDA080...180W, TDA 150... 250W
●Length Display: 4 DigitMaterials
●Main Body: Steel Board
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?