(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piolan Luminous Tape Width (mm) 20

Piolan Luminous Tape Width (mm) 20

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TK-30-GR

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Color Detail
    Green
  • Adhesive Strength
    12N/10mm
  • Trusco Code
    362-0832
  • Mass(g)
    90
  • Specifications
    Can cut by hand
  • Base Material
    Luminous layer/Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
TK-30-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,135.00

AFTER-GLOW LUMINOUS ADHESIVE 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Color Detail
    Green
  • Adhesive Strength
    12N/10mm
  • Trusco Code
    362-0832
  • Mass(g)
    90
  • Specifications
    Can cut by hand
  • Base Material
    Luminous layer/Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Will emit light for approximately 1 hour after a light source is removed.
· No sticker paper is used, reducing waste.
[Applications]
· For providing evacuation guidance during a power failure.
· For indicating danger and providing markings on handles, steps, etc.

Specifications of TK-30-GR

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Color Detail
    Green
  • Adhesive Strength
    12N/10mm
  • Trusco Code
    362-0832
  • Mass(g)
    90
  • Specifications
    Can cut by hand
  • Base Material
    Luminous layer/Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
TK-30-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,135.00

AFTER-GLOW LUMINOUS ADHESIVE 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1