(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retro Reflective Tape Width (mm) 25/50

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 992.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RF-30-B-50
RF-30-G-50
RF-30-R-25
RF-30-R-50
RF-30-W-25
RF-30-W-50
RF-30-Y-25
RF-30-Y-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) Blue 50 Blue 293-0919 180 1 Roll

฿ 1,845.96

REFLECTIVE TAPES 1 Piece(s) 14 Day(s) Green 50 Green 293-0897 180 1 Roll

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) Red Color 25 Red 293-0781 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) Red Color 50 Red 293-0862 180 1 Roll

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) White Color 25 White 293-0790 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) White Color 50 White 293-0871 180 1 Roll

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) Yellow Color 25 Yellow 293-0803 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) Yellow Color 50 Yellow 293-0889 180 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Thickness(mm)
    0.24
  • Adhesive Strength
    12N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Retroreflective Film + Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Glass beads are sealed in the product's base material, so that even dim light is reliably reflected.
· Suitable for preventing traffic accidents at night and preventing accidents at factories or worksites.
· No separator for reduced garbage.
[Applications]
· For indicating danger in and on buildings and equipment.
· For indicating danger on the rear or side of heavy construction equipment.
· For signage on fire extinguishers and other tools.
· For use as line tape.

Part Number
RF-30-B-50
RF-30-G-50
RF-30-R-25
RF-30-R-50
RF-30-W-25
RF-30-W-50
RF-30-Y-25
RF-30-Y-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) Blue 50 Blue 293-0919 180 1 Roll

฿ 1,845.96

REFLECTIVE TAPES 1 Piece(s) 14 Day(s) Green 50 Green 293-0897 180 1 Roll

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) Red Color 25 Red 293-0781 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) Red Color 50 Red 293-0862 180 1 Roll

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) White Color 25 White 293-0790 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) White Color 50 White 293-0871 180 1 Roll

฿ 992.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) Yellow Color 25 Yellow 293-0803 90 1 Roll

฿ 1,979.00

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) Yellow Color 50 Yellow 293-0889 180 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1