(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bioran® Line Tape Yellow White

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 492.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L-10-WH-50MM
L-10-WH-75MM
L-10-WH-100MM
L-10-YE-50-50-PACK
L-10-YE-50MM
L-10-YE-75MM
L-10-YE-100MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Color Detail Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 492.22

LINE TAPES 6 Piece(s) 5 Day(s) White Color 50 0.16 White 382-7381 415 Can cut by hand 1 Roll

฿ 618.00

LINE TAPES 1 Piece(s) 10 Day(s) White Color 75 0.16 White 382-7399 622 Can cut by hand 1 Roll

฿ 887.00

LINE TAPES 1 Piece(s) 10 Day(s) White Color 100 0.16 White 382-7372 830 Can cut by hand 1 Roll

฿ 4,241.73

LINE TAPES 6 Piece(s) 3 Day(s) Yellow Color 50 0.18 Yellow - - - 1 Box (10 Rolls)

฿ 492.98

LINE TAPES 6 Piece(s) 5 Day(s) Yellow Color 50 0.18 Yellow 382-7411 420 Can cut by hand 1 Roll

฿ 666.00

LINE TAPES 1 Piece(s) 12 Day(s) Yellow Color 75 0.18 Yellow 382-7429 630 Can cut by hand 1 Roll

฿ 889.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow Color 100 0.18 Yellow 382-7402 840 Can cut by hand 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Adhesive Strength
    4.4N/10mm
  • Tensile Strength
    60N/10mm
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

[Features]
· Design ensures that protruding adhesive and adhesive residue are minimized.
· Thin and durable cloth base material.
· Thinner than cloth tape, etc., for a smoother finish.
[Applications]
· For indoor use.
· Can be used to indicate storage areas in a factory, warehouse, etc.
· For use in sites where a large number of line changes, etc. are performed.

Part Number
L-10-WH-50MM
L-10-WH-75MM
L-10-WH-100MM
L-10-YE-50-50-PACK
L-10-YE-50MM
L-10-YE-75MM
L-10-YE-100MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Color Detail Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 492.22

LINE TAPES 6 Piece(s) 5 Day(s) White Color 50 0.16 White 382-7381 415 Can cut by hand 1 Roll

฿ 618.00

LINE TAPES 1 Piece(s) 10 Day(s) White Color 75 0.16 White 382-7399 622 Can cut by hand 1 Roll

฿ 887.00

LINE TAPES 1 Piece(s) 10 Day(s) White Color 100 0.16 White 382-7372 830 Can cut by hand 1 Roll

฿ 4,241.73

LINE TAPES 6 Piece(s) 3 Day(s) Yellow Color 50 0.18 Yellow - - - 1 Box (10 Rolls)

฿ 492.98

LINE TAPES 6 Piece(s) 5 Day(s) Yellow Color 50 0.18 Yellow 382-7411 420 Can cut by hand 1 Roll

฿ 666.00

LINE TAPES 1 Piece(s) 12 Day(s) Yellow Color 75 0.18 Yellow 382-7429 630 Can cut by hand 1 Roll

฿ 889.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow Color 100 0.18 Yellow 382-7402 840 Can cut by hand 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The base material is strong and uses cloth material which is difficult to extend.
●Thin compared to cloth and film type, making it difficult to make steps.

Usage

●For storage room display in factory and warehouse.
●To the site where there are many line changes etc.
●For indoor use.

Specification

●Viscosity: 4.4N/10mm 
●Tensile Strength: 60N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics