(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mending Tape Mending King

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of H-KING80MMX20M

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Detail
    Clear
  • Adhesive Strength
    5.1N/10mm
  • Tensile Strength
    50N/10mm
  • Trusco Code
    411-2555
  • Mass(g)
    320
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
H-KING80MMX20M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 523.12

REPAIR TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Detail
    Clear
  • Adhesive Strength
    5.1N/10mm
  • Tensile Strength
    50N/10mm
  • Trusco Code
    411-2555
  • Mass(g)
    320
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Base material is durable and does not readily stretch, so it is ideal for repairing agricultural vinyl and polyvinyl.
· Fit has been greatly increased due to the use of a soft base material.
[Applications]
· For repairing agricultural vinyl and polyvinyl.

Specifications of H-KING80MMX20M

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Detail
    Clear
  • Adhesive Strength
    5.1N/10mm
  • Tensile Strength
    50N/10mm
  • Trusco Code
    411-2555
  • Mass(g)
    320
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
H-KING80MMX20M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 523.12

REPAIR TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1