- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Typhoon Disaster Prevention Cloth Tape
Specifications of S10-CL
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.16
-
- Color Detail
- Clear
-
- Adhesive Strength
- 4.4N/10mm
-
- Tensile Strength
- 60N/10mm
-
- Trusco Code
- 290-0467
-
- Mass(g)
- 210
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range
- Normal Temperature
-
- Base Material
- Polyethylene (PE) Cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 190.00
|
REPAIR TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.16
-
- Color Detail
- Clear
-
- Adhesive Strength
- 4.4N/10mm
-
- Tensile Strength
- 60N/10mm
-
- Trusco Code
- 290-0467
-
- Mass(g)
- 210
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range
- Normal Temperature
-
- Base Material
- Polyethylene (PE) Cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
Cloth tape for typhoon disaster prevention that does not easily leave glue behind and is transparent, making it inconspicuous.
[Features]
·Disaster mitigation/disaster prevention tape useful for glass scattering prevention/simple repair, etc.
·Light and durable polyethylene cloth tape provides excellent water/oil resistance
·Good workability as it can be cut straight by hand
·It is possible to write letters with an oil-based pen
·Great for packaging due to strong adhesive strength
[Applications]
·Used to prevent scattering of window glass during typhoons
·Used for emergency repair/sealing/display work, etc.
Specifications of S10-CL
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.16
-
- Color Detail
- Clear
-
- Adhesive Strength
- 4.4N/10mm
-
- Tensile Strength
- 60N/10mm
-
- Trusco Code
- 290-0467
-
- Mass(g)
- 210
-
- Specifications
- Can cut by hand
-
- Operating Temperature Range
- Normal Temperature
-
- Base Material
- Polyethylene (PE) Cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 190.00
|
REPAIR TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Transparency is high and less conspicuous.
●Easy to peel off as glue residue is few.Usage
●For preventing window glass from scattering during typhoons and earthquakes.Specification
●Color:Clear
●W x L(mm x m):50 x 25
●Thickness(mm):0.16
●SPQ(roll):30
●Viscosity: 4.4N/10mmMaterials
●Base Material: Polyethylene Cloth
●Adhesive: Acrylics
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?