(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foam Base Double-Sided Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HP-30-D-20MM

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Detail
    White
  • Adhesive Strength
    5N/10mm
  • Trusco Code
    290-0653
  • Mass(g)
    95
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Foam + Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
HP-30-D-20MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 327.62

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Quote 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Detail
    White
  • Adhesive Strength
    5N/10mm
  • Trusco Code
    290-0653
  • Mass(g)
    95
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Foam + Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Barely stretches even when pulled. (No lumps are produced.)
· Non-toluene type designed with sick building syndrome prevention in mind.
· Strong adhesive strength even at low temperatures and won't deteriorate over time.
[Applications]
· For temporary securing of decorative boards.
· For bonding of sheet metal.

Specifications of HP-30-D-20MM

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1
  • Color Detail
    White
  • Adhesive Strength
    5N/10mm
  • Trusco Code
    290-0653
  • Mass(g)
    95
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Foam + Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
HP-30-D-20MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 327.62

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Quote 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1