- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Bioran® Interior Curing Tape
Specifications of Y-07-V
-
- Product Type
- Adhesive Tape
-
- Color
- Purple Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.15
-
- Color Detail
- Purple
-
- Adhesive Strength
- 2.8N/10mm
-
- Tensile Strength
- 46N/10mm
-
- Trusco Code
- 352-9843
-
- Mass(g)
- 215
-
- Specifications
- Can cut by hand
-
- Specifications 2
- VOC controlled
-
- Base Material
- Polyethylene cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 200.00
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Purple Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.15
-
- Color Detail
- Purple
-
- Adhesive Strength
- 2.8N/10mm
-
- Tensile Strength
- 46N/10mm
-
- Trusco Code
- 352-9843
-
- Mass(g)
- 215
-
- Specifications
- Can cut by hand
-
- Specifications 2
- VOC controlled
-
- Base Material
- Polyethylene cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
A low-odor curing tape that is friendly to people and the environment.
[Features]
·Adhesive = Emulsion (water-based) type adopted.
·Reduced solvent content (nearly none), low odor, low irritation.
·Acquired the biomass mark by adopting environmentally friendly biomass raw materials for the base material.
[Applications]
·For curing interiors and renovations.
Specifications of Y-07-V
-
- Product Type
- Adhesive Tape
-
- Color
- Purple Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.15
-
- Color Detail
- Purple
-
- Adhesive Strength
- 2.8N/10mm
-
- Tensile Strength
- 46N/10mm
-
- Trusco Code
- 352-9843
-
- Mass(g)
- 215
-
- Specifications
- Can cut by hand
-
- Specifications 2
- VOC controlled
-
- Base Material
- Polyethylene cloth
-
- Pressure sensitive adhesive
- Acrylic
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 200.00
|
CLOTH MASKING TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Excellent in water resistance, humidity resistance, chemical resistance, weather resistance, and light and durable.
●Weak viscosity is designed, and optimum for floor and Interior curing due to few glue residue.Specification
●Color:Purple
●W x L(mm x m):50 x 25
●Thickness(mm):0.15
●SPQ(roll):30
●Viscosity: 2.8N/10mm
●Tensile Strength: 46N/10mm
●VOC Countermeasure ProductMaterials
●Base Material: Polyethylene Cloth
●Adhesive: Acrylics
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?