(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Fluororesin Adhesive Tape (Glass Cloth Coating)

Anti-Static Fluororesin Adhesive Tape (Glass Cloth Coating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 866.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AGB100-13X13
AGB100-13X25
AGB100-13X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 866.66

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 13 391-4151 32 1 Roll

฿ 1,652.76

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 25 391-4160 62 1 Roll

฿ 4,135.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 1 Day(s) 50 391-4178 125 1 Roll

Basic Specifications

  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Details Type
    Protective tape
  • Adhesiveness
    4N/10mm
  • Tensile Strength
    160 N / 10 mm (thickness 0.13 mm)
  • Features
    Antistatic type fluororesin adhesive tape that is excellent in heat resistance, non-adhesiveness, chemical resistance and slippage. It is a type with high dimensional stability with glass cloth as the base material.
  • Application
    Manufacturing processes for electronic components and devices. Other applications that avoid static electricity.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    Glass Cloth + Fluorocarbon Resin Containing Conductive Carbon (PTFE)
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
AGB100-13X13
AGB100-13X25
AGB100-13X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 866.66

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 13 391-4151 32 1 Roll

฿ 1,652.76

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 25 391-4160 62 1 Roll

฿ 4,135.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 1 Day(s) 50 391-4178 125 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in heat resistance, non-tackiness, chemical resistance and slipperiness.

Usage

●Production process of electronic components and devices.

Specification

●Color:Black
●Thickness(mm):0.13
●SPQ(roll):10
●Glass Cloth Coating
●Viscosity: 4N/10mm
●Tensile Strength: 160N/10mm
●Working Temperature: -60 to 200°C

Materials

●Base Material: Glass Cloth + Fluorocarbon Resin Containing Conductive Carbon(PTFE)
●Adhesive: Silicone Type