(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluororesin adhesive tape with improved mold release and slip properties (glass cross-coated)

Fluororesin adhesive tape with improved mold release and slip properties (glass cross-coated)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,460.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AGF101-24X25
AGF101-24X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,460.01

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 1 Day(s) 25 391-4186 115 1 Roll

฿ 15,937.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 50 391-4194 230 1 Roll

Basic Specifications

  • Color
    Brown-based
  • Length(m)
    10
  • Thickness(mm)
    0.24
  • Details Type
    Protective tape
  • Color Details
    Beige
  • Adhesiveness
    5N/10mm
  • Tensile Strength
    400N/10mm
  • Features
    The product is a fluorine resin adhesive tape that has improved on the mold release property, gliding property and abrasion resistance of our product AGF-100. The product also features superior thermal resistance and chemical resistance.
  • Application
    Heat-resistant release agent for the crimped portion of heat sealed packages. Also for applications requiring good mold release/sliding/wear resistance.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    Glass Cloth + Fluororesin (PTFE)
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

A fluorine resin adhesive tape that has improved on the mold release property, gliding property and abrasion resistance of our product AGF-100. Heat-resistant release type for crimped heat seals. In addition, particularly for applications that require good releasability, lubricity, and wear resistance.

Part Number
AGF101-24X25
AGF101-24X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,460.01

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 1 Day(s) 25 391-4186 115 1 Roll

฿ 15,937.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 50 391-4194 230 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in heat resistance and chemical resistance.

Usage

●Heat seal crimping part is heat-resistant release type.

Specification

●Color:Beige
●Thickness(mm):0.24
●Viscosity: 5N/10mm
●Tensile Strength: 400N/10mm
●Working Temperature: -60 to 200°C

Materials

●Base Material: Glass Cloth + Fluorine Resin(PTFE)
●Adhesive: Silicone Type