(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluororesin Tape AGF-100 FR (Glass Cloth Coating)

Fluororesin Tape AGF-100 FR (Glass Cloth Coating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 758.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AGF100FR-13X13
AGF100FR-13X19
AGF100FR-13X25
AGF100FR-13X30
AGF100FR-13X38
AGF100FR-13X50
AGF100FR-13X100
AGF100FR-15X13
AGF100FR-15X19
AGF100FR-15X25
AGF100FR-15X30
AGF100FR-15X38
AGF100FR-15X50
AGF100FR-15X100
AGF100FR-18X13
AGF100FR-18X19
AGF100FR-18X25
AGF100FR-18X30
AGF100FR-18X38
AGF100FR-18X50
AGF100FR-18X100
AGF100FR-30X19
AGF100FR-30X25
AGF100FR-30X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 758.69

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 13 0.13 449-4032 32 1 Roll

฿ 1,125.65

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 1 Day(s) 19 0.13 449-4059 47 1 Roll

฿ 1,454.51

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 0.13 449-4075 62 1 Roll

฿ 1,737.11

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 30 0.13 449-4091 75 1 Roll

฿ 2,395.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 38 0.13 449-4113 95 1 Roll

฿ 3,610.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.13 449-4121 125 1 Roll

฿ 5,216.92

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 100 0.13 449-4024 249 1 Roll

฿ 894.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 13 0.15 449-4148 37 1 Roll

฿ 1,242.99

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 0.15 449-4164 55 1 Roll

฿ 1,651.98

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 25 0.15 449-4181 72 1 Roll

฿ 1,980.69

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 30 0.15 449-4202 86 1 Roll

฿ 3,190.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 38 0.15 449-4229 109 1 Roll

฿ 3,259.56

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.15 449-4237 144 1 Roll

฿ 6,489.21

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 100 0.15 449-4130 288 1 Roll

฿ 1,119.44

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 13 0.18 449-4253 46 1 Roll

฿ 2,110.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 0.18 449-4270 68 1 Roll

฿ 2,160.15

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 0.18 449-4296 89 1 Roll

฿ 2,590.46

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 25 Day(s) 30 0.18 449-4318 107 1 Roll

฿ 3,302.30

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 38 0.18 449-4334 135 1 Roll

฿ 3,861.06

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.18 449-4342 178 1 Roll

฿ 7,682.55

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 100 0.18 449-4245 356 1 Roll

฿ 1,860.62

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 0.3 449-4351 115 1 Roll

฿ 2,387.60

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 0.3 449-4369 152 1 Roll

฿ 4,743.50

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.3 449-4377 304 1 Roll

Basic Specifications

  • Color
    Brown-based
  • Length(m)
    10
  • Details Type
    Protective tape
  • Color Details
    Beige
  • Adhesiveness
    4N/10mm
  • Tensile Strength
    144 N /10 mm (thickness 0.13 mm)
  • Features
    It is a type with high dimensional stability using glass cloth as a base. It is excellent in heat resistance / non-stickiness / high electric insulating property / chemical resistance / sliding property. (UL standard product)
  • Application
    Heat-resistant release agent for the crimped portion of heat sealed packages.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    Glass Cloth + Fluororesin (PTFE)
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
AGF100FR-13X13
AGF100FR-13X19
AGF100FR-13X25
AGF100FR-13X30
AGF100FR-13X38
AGF100FR-13X50
AGF100FR-13X100
AGF100FR-15X13
AGF100FR-15X19
AGF100FR-15X25
AGF100FR-15X30
AGF100FR-15X38
AGF100FR-15X50
AGF100FR-15X100
AGF100FR-18X13
AGF100FR-18X19
AGF100FR-18X25
AGF100FR-18X30
AGF100FR-18X38
AGF100FR-18X50
AGF100FR-18X100
AGF100FR-30X19
AGF100FR-30X25
AGF100FR-30X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 758.69

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 13 0.13 449-4032 32 1 Roll

฿ 1,125.65

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 1 Day(s) 19 0.13 449-4059 47 1 Roll

฿ 1,454.51

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 0.13 449-4075 62 1 Roll

฿ 1,737.11

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 30 0.13 449-4091 75 1 Roll

฿ 2,395.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 38 0.13 449-4113 95 1 Roll

฿ 3,610.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.13 449-4121 125 1 Roll

฿ 5,216.92

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 100 0.13 449-4024 249 1 Roll

฿ 894.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 13 0.15 449-4148 37 1 Roll

฿ 1,242.99

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 0.15 449-4164 55 1 Roll

฿ 1,651.98

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 25 0.15 449-4181 72 1 Roll

฿ 1,980.69

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 30 0.15 449-4202 86 1 Roll

฿ 3,190.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 38 0.15 449-4229 109 1 Roll

฿ 3,259.56

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.15 449-4237 144 1 Roll

฿ 6,489.21

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 100 0.15 449-4130 288 1 Roll

฿ 1,119.44

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 13 0.18 449-4253 46 1 Roll

฿ 2,110.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 0.18 449-4270 68 1 Roll

฿ 2,160.15

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 0.18 449-4296 89 1 Roll

฿ 2,590.46

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 25 Day(s) 30 0.18 449-4318 107 1 Roll

฿ 3,302.30

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 38 0.18 449-4334 135 1 Roll

฿ 3,861.06

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.18 449-4342 178 1 Roll

฿ 7,682.55

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 100 0.18 449-4245 356 1 Roll

฿ 1,860.62

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 0.3 449-4351 115 1 Roll

฿ 2,387.60

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 0.3 449-4369 152 1 Roll

฿ 4,743.50

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 0.3 449-4377 304 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1