(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyimide Tape, Super Heat Resistant Tape

Polyimide Tape, Super Heat Resistant Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 787.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
API114A FR-06X13
API114A FR-06X19
API114A FR-06X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 787.00

HEAT-RESISTANT TAPES 1 Piece(s) 1 Day(s) 13 449-4385 18 1 Roll

฿ 1,118.00

HEAT-RESISTANT TAPES 1 Piece(s) 1 Day(s) 19 449-4393 26 1 Roll

฿ 1,465.00

POLYIMIDE FILM TAPE 1 Piece(s) 1 Day(s) 25 449-4407 34 1 Roll

Basic Specifications

  • Color
    Yellows
  • Length(m)
    10
  • Thickness(mm)
    0.06
  • Details Type
    Heat-resistant tape
  • Color Details
    Orange
  • Adhesiveness
    6N/25mm
  • Tensile Strength
    150N/25mm
  • Features
    The product is a super heat resistant tape. (Base material thermal resistant temperature 360°C) Features superior flame retardance and chemical resistance properties. (UL standard certified product) Superior electrical insulation property.
  • Application
    For masking during solder removal stage from printed circuit boards. Heat resistant covering, heat resistant protection.
  • Operating Temperature Range(°C)
    -70~250
  • Base Materials
    Polyimide film
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

[Features]
・ A product with a polyimide film as a base material and a silicone adhesive applied
・ It can be used when heat resistance and electrical insulation are required
·Super heat-resistant tape (heat-resistant base material temperature: 360°C) Used for masking in the soldering process of printed circuit boards
[Applications]
・ High-temperature electrical insulation
・ Heat-resistant masking for soldering process, etc.

Part Number
API114A FR-06X13
API114A FR-06X19
API114A FR-06X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 787.00

HEAT-RESISTANT TAPES 1 Piece(s) 1 Day(s) 13 449-4385 18 1 Roll

฿ 1,118.00

HEAT-RESISTANT TAPES 1 Piece(s) 1 Day(s) 19 449-4393 26 1 Roll

฿ 1,465.00

POLYIMIDE FILM TAPE 1 Piece(s) 1 Day(s) 25 449-4407 34 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in oil resistance and chemical resistance.(UL-standard certified products)

Usage

●Masking use of soldering process for printed circuit board.
●Heat resistant coating and heat resistant protection.

Specification

●Thickness(mm):0.06
●SPQ(roll):10
●Viscosity: 6N/25mm
●Tensile Strength: 50N/10mm(thickness0.06mm)
●Working Temperature: -70 to 250°C

Materials

●Base Material: Polyimide Film
●Adhesive: Silicone Type