(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glass Cloth Adhesive Tape

Glass Cloth Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 376.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
ACH5001FR-13X10
ACH5001FR-19X10
ACH5001FR-25X10
ACH5001FR-38X10
ACH5001FR-50X10
ACH5001FR-100X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 376.71

HEAT-RESISTANT TAPES 1 Piece(s) 12 Day(s) 13 449-3974 45 1 Roll

฿ 545.05

HEAT-RESISTANT TAPES 1 Piece(s) 10 Day(s) 19 449-3982 66 1 Roll

฿ 797.21

HEAT-RESISTANT TAPES 1 Piece(s) Same day 25 449-3991 87 1 Roll

฿ 1,083.03

HEAT-RESISTANT TAPES 1 Piece(s) 12 Day(s) 38 449-4008 131 1 Roll

฿ 1,422.88

HEAT-RESISTANT TAPES 1 Piece(s) 1 Day(s) 50 449-4016 174 1 Roll

฿ 2,837.64

HEAT-RESISTANT TAPES 1 Piece(s) 10 Day(s) 100 449-3966 348 1 Roll

Basic Specifications

  • Color
    White
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Details Type
    Insulation Tape
  • Adhesiveness
    4N/10mm
  • Tensile Strength
    280N/10mm
  • Features
    Adhesive tape that features outstanding heat resistance. Equivalent to thermal class H (180°C). The core is large, with a diameter of 3 inches, and is easy to grip. The shedding of glass fibers is minimal.
  • Application
    Insulation of electrical equipment. For temporary fixing and protection under high temperature conditions.
  • Continuous operating temperature(°C)
    180 (maximum operating temperature 200)
  • Dielectric breakdown strength
    6kV
  • Base Materials
    Glass Cloth
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

Adhesive tape that features outstanding heat resistance. Insulation of electrical equipment. For temporary fixing and protection under high temperature conditions.

Part Number
ACH5001FR-13X10
ACH5001FR-19X10
ACH5001FR-25X10
ACH5001FR-38X10
ACH5001FR-50X10
ACH5001FR-100X10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 376.71

HEAT-RESISTANT TAPES 1 Piece(s) 12 Day(s) 13 449-3974 45 1 Roll

฿ 545.05

HEAT-RESISTANT TAPES 1 Piece(s) 10 Day(s) 19 449-3982 66 1 Roll

฿ 797.21

HEAT-RESISTANT TAPES 1 Piece(s) Same day 25 449-3991 87 1 Roll

฿ 1,083.03

HEAT-RESISTANT TAPES 1 Piece(s) 12 Day(s) 38 449-4008 131 1 Roll

฿ 1,422.88

HEAT-RESISTANT TAPES 1 Piece(s) 1 Day(s) 50 449-4016 174 1 Roll

฿ 2,837.64

HEAT-RESISTANT TAPES 1 Piece(s) 10 Day(s) 100 449-3966 348 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1