(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ST-6-15-C |
ST-6-50-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 20,848.00 |
CONDUCTIVE TAPES | 1 Pack(s) |
40 Pieces Per Package |
40 Day(s) | 15 | 455-7395 | 1 Box (40 Rolls) | ||
฿ 20,750.72 |
CONDUCTIVE TAPES | 1 Pack(s) |
12 Pieces Per Package |
40 Day(s) | 50 | 455-7409 | 1 Box (12 Rolls) |
[Features]
· Excellent conductivity and transparency.
[Applications]
· For surface conductivity of glass and acrylic surfaces in clean rooms, etc., when both transparency and conductivity are required.
· Use as a substitute for cellophane tape to prevent generation of electric charge when peeling, and as a packaging tape for semiconductor devices sensitive to static electricity.
Part Number |
---|
ST-6-15-C |
ST-6-50-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 20,848.00 |
CONDUCTIVE TAPES | 1 Pack(s) |
40 Pieces Per Package |
40 Day(s) | 15 | 455-7395 | 1 Box (40 Rolls) | ||
฿ 20,750.72 |
CONDUCTIVE TAPES | 1 Pack(s) |
12 Pieces Per Package |
40 Day(s) | 50 | 455-7409 | 1 Box (12 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?