(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FU497-000X-MB |
FU499-000X-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,536.20 |
SIGN STANDS | 1 Piece(s) | 12 Day(s) | 305 | 325 | 620 | 370-2049 | 1000 | 1 unit | ||
฿ 1,199.37 |
SIGN STANDS | 1 Piece(s) | 10 Day(s) | 270 | 230 | 380 | 370-2057 | 770 | 1 unit |
[Features]
· Foldable construction allows compact storage.
· Offers 4 languages, and can be used in a variety of situations.
[Applications]
· Display panel
Part Number |
---|
FU497-000X-MB |
FU499-000X-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,536.20 |
SIGN STANDS | 1 Piece(s) | 12 Day(s) | 305 | 325 | 620 | 370-2049 | 1000 | 1 unit | ||
฿ 1,199.37 |
SIGN STANDS | 1 Piece(s) | 10 Day(s) | 270 | 230 | 380 | 370-2057 | 770 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?