(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Parking Light

No Parking Light

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CH-KN

  • Display Content
    No Parking
  • Product Model
    Display Stand
  • Material (Body)
    Polyethylene (PE)
  • Color
    Red / Yellow / Black
  • Frontage(mm)
    300
  • Depth(mm)
    300
  • Height(mm)
    1000
  • Trusco Code
    171-3370
  • Mass(g)
    800
  • Features
    Convenient for preventing unauthorized parking.
  • Specifications
    Water-injection type
  • Amount Of Content
    1 unit
Part Number
CH-KN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,015.00

SIGN STANDS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Display Content
    No Parking
  • Product Model
    Display Stand
  • Material (Body)
    Polyethylene (PE)
  • Color
    Red / Yellow / Black
  • Frontage(mm)
    300
  • Depth(mm)
    300
  • Height(mm)
    1000
  • Trusco Code
    171-3370
  • Mass(g)
    800
  • Features
    Convenient for preventing unauthorized parking.
  • Specifications
    Water-injection type
  • Amount Of Content
    1 unit

Product Description

[Specifications]
·Convenient for preventing unauthorized parking.
·Materials (Main body): polyethylene (PE)

Specifications of CH-KN

  • Display Content
    No Parking
  • Product Model
    Display Stand
  • Material (Body)
    Polyethylene (PE)
  • Color
    Red / Yellow / Black
  • Frontage(mm)
    300
  • Depth(mm)
    300
  • Height(mm)
    1000
  • Trusco Code
    171-3370
  • Mass(g)
    800
  • Features
    Convenient for preventing unauthorized parking.
  • Specifications
    Water-injection type
  • Amount Of Content
    1 unit
Part Number
CH-KN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,015.00

SIGN STANDS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1