(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Signboard Barricade Sign-Barricade Anti-Tip Tank

Plastic Signboard Barricade Sign-Barricade Anti-Tip Tank

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PT-1

  • Product Model
    Parts for display stand
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Details Model
    Fall Prevention Tank
  • Frontage(mm)
    190
  • Depth(mm)
    190
  • Height(mm)
    215
  • Capacity(L)
    5
  • Trusco Code
    292-0867
  • Mass(g)
    300
  • Features
    By adding water, it can be used as a weight for barricades with sign boards.
  • Amount Of Content
    1 pc.
Part Number
PT-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 661.75

SIGN STANDS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Parts for display stand
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Details Model
    Fall Prevention Tank
  • Frontage(mm)
    190
  • Depth(mm)
    190
  • Height(mm)
    215
  • Capacity(L)
    5
  • Trusco Code
    292-0867
  • Mass(g)
    300
  • Features
    By adding water, it can be used as a weight for barricades with sign boards.
  • Amount Of Content
    1 pc.

Product Description

[Specifications]
·Used as weight for "Kanbari" by adding water.
·Materials (Main body): PVC (PVC)

Specifications of PT-1

  • Product Model
    Parts for display stand
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Details Model
    Fall Prevention Tank
  • Frontage(mm)
    190
  • Depth(mm)
    190
  • Height(mm)
    215
  • Capacity(L)
    5
  • Trusco Code
    292-0867
  • Mass(g)
    300
  • Features
    By adding water, it can be used as a weight for barricades with sign boards.
  • Amount Of Content
    1 pc.
Part Number
PT-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 661.75

SIGN STANDS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1