(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Signboard Barricade Sign-Barricade Signboard Design Seal

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 508.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DS-1
DS-2
DS-3
DS-4
DS-5
DS-6
DS-7
DS-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 508.04

SIGN STANDS 1 Piece(s) 12 Day(s) Off-Limits 292-0875 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 10 Day(s) Entry of Non-Authorized Personnel is Prohibited 292-0883 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 14 Day(s) Cleaning in Progress 292-0891 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 10 Day(s) Work in Progress 292-0905 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 12 Day(s) Beware of Falling Objects 292-0913 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 10 Day(s) No Parking 292-0921 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 12 Day(s) No Bicycle Parking 292-0930 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 14 Day(s) Under Construction 292-0948 1 pc.

Basic Specifications

  • Product Model
    Parts for display stand
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Details Model
    Signboard design seal
  • Longitudinal(mm)
    363
  • Side(mm)
    315
  • Thickness(mm)
    0.1
  • Mass(g)
    30
  • Features
    By just affixing it to a "stand-up barrier", it turns into a display stand.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Just attach a display board to turn it into a display stand.

Part Number
DS-1
DS-2
DS-3
DS-4
DS-5
DS-6
DS-7
DS-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 508.04

SIGN STANDS 1 Piece(s) 12 Day(s) Off-Limits 292-0875 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 10 Day(s) Entry of Non-Authorized Personnel is Prohibited 292-0883 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 14 Day(s) Cleaning in Progress 292-0891 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 10 Day(s) Work in Progress 292-0905 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 12 Day(s) Beware of Falling Objects 292-0913 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 10 Day(s) No Parking 292-0921 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 12 Day(s) No Bicycle Parking 292-0930 1 pc.

฿ 508.04

SIGN STANDS 1 Piece(s) 14 Day(s) Under Construction 292-0948 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1