(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MOLYKOTE EP Grease, Black, 1 kg

MOLYKOTE EP Grease, Black, 1 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EP-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Black
  • Exactly
    285
  • Operating Temperature(°C)
    ー30~150
  • Trusco Code
    397-4391
  • Mass(g)
    1200
  • Application
    Prevents seizing of machine tool chucks.
  • Features
    A mineral oil based molybdenum disulfide grease. For use in chucks.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide
  • Amount Of Content
    1 Can (1 kg)
Part Number
EP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,737.81

LUBRICANT GREASES 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Black
  • Exactly
    285
  • Operating Temperature(°C)
    ー30~150
  • Trusco Code
    397-4391
  • Mass(g)
    1200
  • Application
    Prevents seizing of machine tool chucks.
  • Features
    A mineral oil based molybdenum disulfide grease. For use in chucks.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide
  • Amount Of Content
    1 Can (1 kg)

Product Description

[Features]
· A mineral oil-based molybdenum disulfide grease.
· For chucks.
[Applications]
· Prevents seizing of machine tool chucks.

Specifications of EP-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Black
  • Exactly
    285
  • Operating Temperature(°C)
    ー30~150
  • Trusco Code
    397-4391
  • Mass(g)
    1200
  • Application
    Prevents seizing of machine tool chucks.
  • Features
    A mineral oil based molybdenum disulfide grease. For use in chucks.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide
  • Amount Of Content
    1 Can (1 kg)
Part Number
EP-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,737.81

LUBRICANT GREASES 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1