(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® BR2 Plus Grease 16 kg

Molykote<sup>®</sup> BR2 Plus Grease 16 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BR2-16

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Black
  • Exactly
    280
  • Operating Temperature(°C)
    -30~130
  • Trusco Code
    397-4367
  • Mass(g)
    18000
  • Application
    Lubrication of bearings and gears used for heavy loads.
  • Features
    Generic molybdenum disulfide grease that offers favorable lubrication for heavy loads, high speed, and low speed reciprocating motion.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide
  • Amount Of Content
    1 Can (16 kg)
Part Number
BR2-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,883.40

฿ 19,956.97

LUBRICANT GREASES 1 Piece(s) 40 Day(s) 1 Can (16 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Black
  • Exactly
    280
  • Operating Temperature(°C)
    -30~130
  • Trusco Code
    397-4367
  • Mass(g)
    18000
  • Application
    Lubrication of bearings and gears used for heavy loads.
  • Features
    Generic molybdenum disulfide grease that offers favorable lubrication for heavy loads, high speed, and low speed reciprocating motion.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide
  • Amount Of Content
    1 Can (16 kg)

Product Description

[Features]
· General purpose molybdenum disulfide grease.
· Exhibits good lubricant qualities under high loads, high speeds, and low-speed reciprocating motion.
[Applications]
· Lubrication of bearings and gears used for heavy loads.

Specifications of BR2-16

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Black
  • Exactly
    280
  • Operating Temperature(°C)
    -30~130
  • Trusco Code
    397-4367
  • Mass(g)
    18000
  • Application
    Lubrication of bearings and gears used for heavy loads.
  • Features
    Generic molybdenum disulfide grease that offers favorable lubrication for heavy loads, high speed, and low speed reciprocating motion.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide
  • Amount Of Content
    1 Can (16 kg)
Part Number
BR2-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,883.40

฿ 19,956.97

LUBRICANT GREASES 1 Piece(s) 40 Day(s) 1 Can (16 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1