- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Molykote BR2 Plus Grease 1 kg
Specifications of BR2-10
-
- Type
- Can
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Black
-
- Exactly
- 280
-
- Operating Temperature(°C)
- -30~130
-
- Trusco Code
- 122-8811
-
- Mass(g)
- 1200
-
- Application
- Lubrication of bearings and gears used for heavy loads.
-
- Features
- Molybdenum disulfide type grease that exhibits good lubricant qualities under high loads, high speeds, and reciprocating motion.
-
- Material
- Mineral Oil, Lithium Soap, Molybdenum Disulfide
-
- Amount Of Content
- 1 Can (1 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,240.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
11 Day(s)
|
1 Can (1 kg) |
Basic Specifications
-
- Type
- Can
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Black
-
- Exactly
- 280
-
- Operating Temperature(°C)
- -30~130
-
- Trusco Code
- 122-8811
-
- Mass(g)
- 1200
-
- Application
- Lubrication of bearings and gears used for heavy loads.
-
- Features
- Molybdenum disulfide type grease that exhibits good lubricant qualities under high loads, high speeds, and reciprocating motion.
-
- Material
- Mineral Oil, Lithium Soap, Molybdenum Disulfide
-
- Amount Of Content
- 1 Can (1 kg)
Product Description
[Features]
・ Molybdenum disulfide grease provides good lubrication performance even under high load, high speed or low speed reciprocating motion
·Operating temperature range: -30 to +130°C
[Applications]
・ Ideal for lubrication of bearings and gears for high loads
Specifications of BR2-10
-
- Type
- Can
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Black
-
- Exactly
- 280
-
- Operating Temperature(°C)
- -30~130
-
- Trusco Code
- 122-8811
-
- Mass(g)
- 1200
-
- Application
- Lubrication of bearings and gears used for heavy loads.
-
- Features
- Molybdenum disulfide type grease that exhibits good lubricant qualities under high loads, high speeds, and reciprocating motion.
-
- Material
- Mineral Oil, Lithium Soap, Molybdenum Disulfide
-
- Amount Of Content
- 1 Can (1 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,240.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
11 Day(s)
|
1 Can (1 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?