(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote, 33, Grease

Molykote, 33, Grease

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 33M-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    280
  • Operating Temperature(°C)
    -70~180
  • Trusco Code
    397-4341
  • Mass(g)
    1200
  • Application
    For ball bearings and roller bearings under light or medium load. For wheels of an ice making vehicle or conveyors in a low-temperature warehouse.
  • Features
    Typical silicone oil-based cold-resistant grease.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 Can (1 kg)
Part Number
33M-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,003.78

GREASES(SILICONE-TYPE) 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    280
  • Operating Temperature(°C)
    -70~180
  • Trusco Code
    397-4341
  • Mass(g)
    1200
  • Application
    For ball bearings and roller bearings under light or medium load. For wheels of an ice making vehicle or conveyors in a low-temperature warehouse.
  • Features
    Typical silicone oil-based cold-resistant grease.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 Can (1 kg)

Product Description

[Features]
· Typical silicone oil-based cold-resistant grease.
[Applications]
· For ball bearings and roller bearings under light or medium load.
· For wheels of ice making vehicles or conveyors in a low-temperature warehouse.

Specifications of 33M-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    280
  • Operating Temperature(°C)
    -70~180
  • Trusco Code
    397-4341
  • Mass(g)
    1200
  • Application
    For ball bearings and roller bearings under light or medium load. For wheels of an ice making vehicle or conveyors in a low-temperature warehouse.
  • Features
    Typical silicone oil-based cold-resistant grease.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 Can (1 kg)
Part Number
33M-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,003.78

GREASES(SILICONE-TYPE) 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1