- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Molykote, Silicon, High Vacuum, High Vacuum Grease
Specifications of FS-50
-
- Type
- In container
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Exactly
- 200
-
- Operating Temperature(°C)
- -40~200
-
- Trusco Code
- 397-4405
-
- Mass(g)
- 75
-
- Application
- Airtight maintenance of high vacuum equipment. Lubrication of valve.
-
- Features
- Silicone grease for high vacuum.
-
- Material
- Silicone oil, silica powder
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,330.00
|
GREASES(SILICONE-TYPE)
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc (50 g) |
Basic Specifications
-
- Type
- In container
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Exactly
- 200
-
- Operating Temperature(°C)
- -40~200
-
- Trusco Code
- 397-4405
-
- Mass(g)
- 75
-
- Application
- Airtight maintenance of high vacuum equipment. Lubrication of valve.
-
- Features
- Silicone grease for high vacuum.
-
- Material
- Silicone oil, silica powder
-
- Amount Of Content
- 1 pc (50 g)
Product Description
Silicone grease for high vacuum.
[Features]
・ Silicone grease for high vacuum
·Operating temperature range: -40 to +200°C
[Applications]
・ Ideal for maintaining airtightness of high vacuum equipment
・ Convenient for lubrication of valve cock
Specifications of FS-50
-
- Type
- In container
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Exactly
- 200
-
- Operating Temperature(°C)
- -40~200
-
- Trusco Code
- 397-4405
-
- Mass(g)
- 75
-
- Application
- Airtight maintenance of high vacuum equipment. Lubrication of valve.
-
- Features
- Silicone grease for high vacuum.
-
- Material
- Silicone oil, silica powder
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,330.00
|
GREASES(SILICONE-TYPE)
|
1 Piece(s)
|
|
11 Day(s)
|
1 pc (50 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?