(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Grease Consistency 260 100 g

Silicone Grease Consistency 260 100 g

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SH-44M-100-TUBE

  • Type
    Tube
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    260
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    356-4061
  • Mass(g)
    115
  • Application
    For lubrication, etc., of trolleys and conveyors used in high temperature furnaces. Lubricating part of precision equipment.
  • Features
    This product can be used in a wide range of temperatures. The ball bearings, load bearings, and other components maintain excellent lubrication particularly in high-heat environments and with a moderate load.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 pc (100 g)
Part Number
SH-44M-100-TUBE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,237.00

GREASES(SILICONE-TYPE) 1 Piece(s) 21 Day(s) 1 pc (100 g)

Basic Specifications

  • Type
    Tube
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    260
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    356-4061
  • Mass(g)
    115
  • Application
    For lubrication, etc., of trolleys and conveyors used in high temperature furnaces. Lubricating part of precision equipment.
  • Features
    This product can be used in a wide range of temperatures. The ball bearings, load bearings, and other components maintain excellent lubrication particularly in high-heat environments and with a moderate load.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 pc (100 g)

Product Description

General purpose silicone grease with a base of methyl phenyl silicone oil and lithium soap as a thickener.
[Features]
· Can be used in a wide temperature range; from low to high temperatures.
· Ball bearings, roller bearings, and other components maintain excellent lubrication particularly in high-heat environments and with moderate load.
· Features excellent lubricity at high temperatures.
· Operating temperature range: -40 – +180°C
[Applications]
· Convenient for lubrication, etc., of trolleys and conveyors used in high temperature furnaces.
· Ideal for lubricated parts of precision equipment.

Specifications of SH-44M-100-TUBE

  • Type
    Tube
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    260
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    356-4061
  • Mass(g)
    115
  • Application
    For lubrication, etc., of trolleys and conveyors used in high temperature furnaces. Lubricating part of precision equipment.
  • Features
    This product can be used in a wide range of temperatures. The ball bearings, load bearings, and other components maintain excellent lubrication particularly in high-heat environments and with a moderate load.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 pc (100 g)
Part Number
SH-44M-100-TUBE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,237.00

GREASES(SILICONE-TYPE) 1 Piece(s) 21 Day(s) 1 pc (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1