- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Multi-purpose Lithium-Molybdenum grease (Can)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of CGM-25
-
- Type
- Can
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Black
-
- Material
- Mineral Oil
-
- Operating Temperature(°C)
- -15~150
-
- Exactly
- No.2
-
- Trusco Code
- 171-8215
-
- Mass(g)
- 2500
-
- Application
- A bearing for extreme pressure and oscillation. (Construction machinery, rolling mills, crushers, vibration sieves)
-
- Features
- A layer with low friction coefficient that prevents baking and friction is created when molybdenum disulfide is absorbed by the metal due to the effects of the additive. The product disperses abrasive powder and generated carbons to prevent wear of bearings with a blend of special dispersant.
-
- Inner capacity
- 1 Can (2.5 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,554.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Can (2.5 kg) |
Basic Specifications
-
- Type
- Can
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Black
-
- Material
- Mineral Oil
-
- Operating Temperature(°C)
- -15~150
-
- Exactly
- No.2
-
- Trusco Code
- 171-8215
-
- Mass(g)
- 2500
-
- Application
- A bearing for extreme pressure and oscillation. (Construction machinery, rolling mills, crushers, vibration sieves)
-
- Features
- A layer with low friction coefficient that prevents baking and friction is created when molybdenum disulfide is absorbed by the metal due to the effects of the additive. The product disperses abrasive powder and generated carbons to prevent wear of bearings with a blend of special dispersant.
-
- Inner capacity
- 1 Can (2.5 kg)
Product Description
[Features]
· A layer with low friction coefficient that prevents baking and friction is created when molybdenum disulfide is absorbed by the metal due to the effects of the additive.
· The product disperses abrasive powder and generated carbons to prevent wear of bearings with a blend of special dispersant.
[Applications]
· A bearing for extreme pressure and oscillation. (Construction machinery, rolling mills, crushers, vibration sieves)
· Fittings. (Ball joint, universal, coupling)
· Sliding surface. (Flat bearing, bushing, control cable)
Specifications of CGM-25
-
- Type
- Can
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Black
-
- Material
- Mineral Oil
-
- Operating Temperature(°C)
- -15~150
-
- Exactly
- No.2
-
- Trusco Code
- 171-8215
-
- Mass(g)
- 2500
-
- Application
- A bearing for extreme pressure and oscillation. (Construction machinery, rolling mills, crushers, vibration sieves)
-
- Features
- A layer with low friction coefficient that prevents baking and friction is created when molybdenum disulfide is absorbed by the metal due to the effects of the additive. The product disperses abrasive powder and generated carbons to prevent wear of bearings with a blend of special dispersant.
-
- Inner capacity
- 1 Can (2.5 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,554.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Can (2.5 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?