- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Lithium Universal Grease 2.5 kg/16 kg
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Trusco Code |
Mass (g) |
Inner capacity |
|
฿ 1,021.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
123-0875 |
2500 |
1 Can (2.5 kg) |
|
฿ 9,251.43
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
12 Day(s)
|
- |
123-0883 |
16000 |
1 Can (16 kg) |
Basic Specifications
-
- Type
- Can
-
- Heat-Resistance
- Y
-
- Water-Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Cream
-
- Material
- Mineral Oil
-
- Operating Temperature(°C)
- -15~130
-
- Exactly
- No.2
-
- Application
- Grease-lubricating rotating or sliding parts of industrial machines, loading machines, etc.
-
- Features
- It uses a lithium soap base with heat resistance, pressure resistance, water resistance and durability. It is a high-end universal grease that's suitable for a wide range of applications. The lithium soap base achieves higher operating temperature ranges compared to chassis grease.
Product Description
Universal grease in which mineral oil is used for the base oil and lithium soap for the thickener.
[Features]
· Lithium soap base equipped with heat resistance, extreme pressure, water resistance, and durability.
· Compared with chassis grease, the operating temperature range is especially wide.
· Operating temperature range: -15 to +130°C.
· Consistency: No.2.
[Applications]
· For greasing rotating or sliding parts of industrial machines, loading machines, construction machines, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Trusco Code |
Mass (g) |
Inner capacity |
|
฿ 1,021.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
123-0875 |
2500 |
1 Can (2.5 kg) |
|
฿ 9,251.43
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
12 Day(s)
|
- |
123-0883 |
16000 |
1 Can (16 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?