- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Silicone Grease Consistency 240–280 100 g/220 ml
Specifications of TB1855
-
- Type
- Tube
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Beige
-
- Exactly
- 240~280
-
- Material
- Silicone oil
-
- Operating Temperature(°C)
- -30~170
-
- Trusco Code
- 126-2564
-
- Mass(g)
- 126
-
- Application
- For plastic and rubber product lubrication.
-
- Features
- Grease whose main component is silicone. Has a wider temperature range than oil-based grease and provides extremely stable lubricity at -30 to 170°C.
-
- Amount Of Content
- 1 pc (100 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 2,352.00
|
GREASES(SILICONE-TYPE)
|
1 Piece(s)
|
|
16 Day(s)
|
10 |
1 pc (100 g) |
Basic Specifications
-
- Type
- Tube
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Beige
-
- Exactly
- 240~280
-
- Material
- Silicone oil
-
- Operating Temperature(°C)
- -30~170
-
- Trusco Code
- 126-2564
-
- Mass(g)
- 126
-
- Application
- For plastic and rubber product lubrication.
-
- Features
- Grease whose main component is silicone. Has a wider temperature range than oil-based grease and provides extremely stable lubricity at -30 to 170°C.
-
- Amount Of Content
- 1 pc (100 g)
Product Description
Grease consisting mainly of silicone.
[Features]
· It can be used over a wide temperature range compared to petroleum type grease.
· Demonstrates stable lubricity.
[Applications]
· For plastic and rubber product lubrication.
Specifications of TB1855
-
- Type
- Tube
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Beige
-
- Exactly
- 240~280
-
- Material
- Silicone oil
-
- Operating Temperature(°C)
- -30~170
-
- Trusco Code
- 126-2564
-
- Mass(g)
- 126
-
- Application
- For plastic and rubber product lubrication.
-
- Features
- Grease whose main component is silicone. Has a wider temperature range than oil-based grease and provides extremely stable lubricity at -30 to 170°C.
-
- Amount Of Content
- 1 pc (100 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 2,352.00
|
GREASES(SILICONE-TYPE)
|
1 Piece(s)
|
|
16 Day(s)
|
10 |
1 pc (100 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?