- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Consistency |
Trusco Code |
Amount Of Content |
|
฿ 329.01
|
LUBRICANT GREASES
|
2 Piece(s)
|
|
5 Day(s)
|
No.1 |
335-2030 |
1 pc (400 g) |
|
฿ 365.39
|
LUBRICANT GREASES
|
3 Piece(s)
|
|
5 Day(s)
|
No.2 |
335-2048 |
1 pc (400 g) |
Basic Specifications
-
- Type
- Bellows
-
- Heat Resistant
- Y
-
- Water Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- Light Brown
-
- Operating Temperature(°C)
- -20~130
-
- Mass(g)
- 410
-
- Use
- For high-load bearings, sliding parts, pins, and gears for vehicles and construction equipment.
-
- Features
- Mineral oil based grease reinforced with burn prevention property with extreme pressure agent (EP Agent) mixed with highly versatile lithium grease with properties such as excellent resistance to heat, water, shearing.
-
- Material
- Mineral Oil, Lithium Soap, Lubricating Additive
-
- Amount Of Content
- 1 pc (400 g)
Product Description
Lithium soap grease with extreme pressure additive that's excellent in preventing seizure.
[Features]
· Grease color: light brown.
· Excellent heat resistance, water resistance, and shearing performance.
· A mineral oil-based product containing highly versatile lithium grease with an extreme pressure agent (EP agent) for greater scorch prevention.
[Applications]
· The most general type of grease that can be used with shaft bearings, gears, sliding parts, and in various other locations with few drawbacks.
· It is ideal as a general-purpose grease for load-bearing construction machinery.
· It is ideal for the high-load bearings, sliding parts, pins, and gears on vehicles and construction machines, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Consistency |
Trusco Code |
Amount Of Content |
|
฿ 329.01
|
LUBRICANT GREASES
|
2 Piece(s)
|
|
5 Day(s)
|
No.1 |
335-2030 |
1 pc (400 g) |
|
฿ 365.39
|
LUBRICANT GREASES
|
3 Piece(s)
|
|
5 Day(s)
|
No.2 |
335-2048 |
1 pc (400 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?