(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moly FM-L Grease

Moly FM-L Grease

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FMG-04-2

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Yellow
  • Consistency
    No.2
  • Operating Temperature(°C)
    -10~130
  • Trusco Code
    123-0638
  • Mass(g)
    410
  • Use
    Bearings, sliding parts, wire ropes, etc. of luggage handling equipment (conveyors, cranes, unloaders etc).
  • Features
    Pressure and heat resistant grease with lithium molybdenum added to lithium grease. Exhibits excellent lubricity and rust prevention under high load. It is non-black, so there is no risk of staining.
  • Material
    Mineral Oil, Lithium Soap, Organic Molybdenum Compound, Extreme Pressure Additive
  • Amount Of Content
    1 pc (400 g)
Part Number
FMG-04-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 598.22

LUBRICANT GREASES 2 Piece(s) 5 Day(s) 1 pc (400 g)

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Yellow
  • Consistency
    No.2
  • Operating Temperature(°C)
    -10~130
  • Trusco Code
    123-0638
  • Mass(g)
    410
  • Use
    Bearings, sliding parts, wire ropes, etc. of luggage handling equipment (conveyors, cranes, unloaders etc).
  • Features
    Pressure and heat resistant grease with lithium molybdenum added to lithium grease. Exhibits excellent lubricity and rust prevention under high load. It is non-black, so there is no risk of staining.
  • Material
    Mineral Oil, Lithium Soap, Organic Molybdenum Compound, Extreme Pressure Additive
  • Amount Of Content
    1 pc (400 g)

Product Description

Lithium soap grease that contains an organic molybdenum compound and extreme pressure additives.
[Features]
· Grease color: yellow.
· Excellent wear resistance and seizing prevention.
· Pressure and heat resistant specifications with lithium molybdenum added to lithium grease.
· Exhibits excellent lubricity and rust prevention under high loads and is not black, so there is no risk of staining.
[Applications]
· The most general type of grease that can be used with shaft bearings, gears, sliding parts, and in various other locations with few drawbacks.
· A non-black type that's ideal for bearings, sliding parts and gears where load is applied as well as places where black color must be avoided.
· Ideal for bearings, sliding parts, wire ropes, etc. of cargo handling equipment (conveyors, cranes, unloaders etc).

Specifications of FMG-04-2

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Yellow
  • Consistency
    No.2
  • Operating Temperature(°C)
    -10~130
  • Trusco Code
    123-0638
  • Mass(g)
    410
  • Use
    Bearings, sliding parts, wire ropes, etc. of luggage handling equipment (conveyors, cranes, unloaders etc).
  • Features
    Pressure and heat resistant grease with lithium molybdenum added to lithium grease. Exhibits excellent lubricity and rust prevention under high load. It is non-black, so there is no risk of staining.
  • Material
    Mineral Oil, Lithium Soap, Organic Molybdenum Compound, Extreme Pressure Additive
  • Amount Of Content
    1 pc (400 g)
Part Number
FMG-04-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 598.22

LUBRICANT GREASES 2 Piece(s) 5 Day(s) 1 pc (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1