(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumitec F971 for Lubrication in Clean Rooms

Sumitec F971 for Lubrication in Clean Rooms

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F971-01

  • Type
    In Container
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.1
  • Operating Temperature(°C)
    -20~250
  • Trusco Code
    297-6820
  • Mass(g)
    120
  • Use
    Used as a lubricant in special environments such as cleanrooms. For high temperature bearings and sliding parts.
  • Features
    Excellent in low evaporation and heat resistance. Fluorine grease is excellent in chemical resistance and suitable for use in clean room. It hardly affects rubber and plastics.
  • Material
    Fluorine Resin, Fluorine Oil
  • Amount Of Content
    1 pc (100 g)
Part Number
F971-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,128.83

GREASES(FLUORINE TYPE) 1 Piece(s) 5 Day(s) 1 pc (100 g)

Basic Specifications

  • Type
    In Container
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.1
  • Operating Temperature(°C)
    -20~250
  • Trusco Code
    297-6820
  • Mass(g)
    120
  • Use
    Used as a lubricant in special environments such as cleanrooms. For high temperature bearings and sliding parts.
  • Features
    Excellent in low evaporation and heat resistance. Fluorine grease is excellent in chemical resistance and suitable for use in clean room. It hardly affects rubber and plastics.
  • Material
    Fluorine Resin, Fluorine Oil
  • Amount Of Content
    1 pc (100 g)

Product Description

Fluorine grease for cleanroom.
[Features]
・ The grease color is white. Excellent low evaporation and heat resistance
・ Excellent chemical resistance, ideal for use in cleanroom
・ It has little effect on rubber and plastic
[Applications]
・ It can be used as a lubricant in special environments such as cleanroom
・ It can be used for bearings and sliding parts at high temperatures

Specifications of F971-01

  • Type
    In Container
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.1
  • Operating Temperature(°C)
    -20~250
  • Trusco Code
    297-6820
  • Mass(g)
    120
  • Use
    Used as a lubricant in special environments such as cleanrooms. For high temperature bearings and sliding parts.
  • Features
    Excellent in low evaporation and heat resistance. Fluorine grease is excellent in chemical resistance and suitable for use in clean room. It hardly affects rubber and plastics.
  • Material
    Fluorine Resin, Fluorine Oil
  • Amount Of Content
    1 pc (100 g)
Part Number
F971-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,128.83

GREASES(FLUORINE TYPE) 1 Piece(s) 5 Day(s) 1 pc (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1