(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumi Tech F931

Sumi Tech F931

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F931-01

  • Type
    Tube
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Alkali Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    300
  • Operating Temperature(°C)
    -20~250
  • Trusco Code
    123-1979
  • Mass(g)
    110
  • Use
    Sliding bearing parts under high temperatures (250°C or less).
  • Features
    The grease is thickened by fluororesin (PTFE) and its base oil comprises fluorine-based oil which is extremely chemically stable. Very effective in environments subject to chemicals and solvents, under high and low temperatures, and in resin lubricated parts.
  • Material
    Fluorine Resin, Fluorine Oil
  • Amount Of Content
    1 pc (100 g)
Part Number
F931-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,242.00

GREASES(SILICONE-TYPE) 1 Piece(s) 20 Day(s) 1 pc (100 g)

Basic Specifications

  • Type
    Tube
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Alkali Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    300
  • Operating Temperature(°C)
    -20~250
  • Trusco Code
    123-1979
  • Mass(g)
    110
  • Use
    Sliding bearing parts under high temperatures (250°C or less).
  • Features
    The grease is thickened by fluororesin (PTFE) and its base oil comprises fluorine-based oil which is extremely chemically stable. Very effective in environments subject to chemicals and solvents, under high and low temperatures, and in resin lubricated parts.
  • Material
    Fluorine Resin, Fluorine Oil
  • Amount Of Content
    1 pc (100 g)

Product Description

Fluorine oil base grease with excellent chemical stability.
[Features]
· Excellent chemical stability realizes stable long-term lubrication in a wide range of temperatures.
· With a fluorine oil (PFAE) base, oxidation deterioration and evaporation are low, and stable performance over a long period of time is demonstrated.
· Grease color is white. Solid lubricants such as the PTFE thickener and fluorine oil demonstrate excellent load bearing.
[Applications]
· Ideal for sliding bearing parts under high temperatures (250°C or below).
· Little influence from temperature change and can be used from low temperature to high temperature.
· Also ideal for use in vacuums or cleanrooms since the vapor pressure of the base oil is low.
· Can also be used for plastic and rubber lubrication in special environments involving chemicals, solvents, etc.

Specifications of F931-01

  • Type
    Tube
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Alkali Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    300
  • Operating Temperature(°C)
    -20~250
  • Trusco Code
    123-1979
  • Mass(g)
    110
  • Use
    Sliding bearing parts under high temperatures (250°C or less).
  • Features
    The grease is thickened by fluororesin (PTFE) and its base oil comprises fluorine-based oil which is extremely chemically stable. Very effective in environments subject to chemicals and solvents, under high and low temperatures, and in resin lubricated parts.
  • Material
    Fluorine Resin, Fluorine Oil
  • Amount Of Content
    1 pc (100 g)
Part Number
F931-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,242.00

GREASES(SILICONE-TYPE) 1 Piece(s) 20 Day(s) 1 pc (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1