(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumi Tech 331

Sumi Tech 331

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 247170

  • Type
    Can
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    300
  • Operating Temperature Range(°C)
    -60~140
  • Trusco Code
    381-3568
  • Mass(g)
    1210
  • Use
    Abrasion-resistant grease which can be applied between metal parts and resin, and resin in the high precision equipment and other resin parts.
  • Features
    PAO (polyalphaolefin) base white/lithium grease mixed with PTFE (known as fluoropolymer).
  • Material
    Synthetic Oil, Lithium Soap, Fluorine Resin PTFE)
  • Amount Of Content
    1 Can (1 kg)
Part Number
247170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,804.89

GREASES(SILICONE-TYPE) 2 Piece(s) 6 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    300
  • Operating Temperature Range(°C)
    -60~140
  • Trusco Code
    381-3568
  • Mass(g)
    1210
  • Use
    Abrasion-resistant grease which can be applied between metal parts and resin, and resin in the high precision equipment and other resin parts.
  • Features
    PAO (polyalphaolefin) base white/lithium grease mixed with PTFE (known as fluoropolymer).
  • Material
    Synthetic Oil, Lithium Soap, Fluorine Resin PTFE)
  • Amount Of Content
    1 Can (1 kg)

Product Description

[Features]
· PAO (polyalphaolefin) base white/lithium grease mixed with PTFE (known as fluoropolymer).
[Applications]
· Low-temperature, abrasion-resistant grease for resin-resin or resin-metal bonding in precision devices.

Specifications of 247170

  • Type
    Can
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    300
  • Operating Temperature Range(°C)
    -60~140
  • Trusco Code
    381-3568
  • Mass(g)
    1210
  • Use
    Abrasion-resistant grease which can be applied between metal parts and resin, and resin in the high precision equipment and other resin parts.
  • Features
    PAO (polyalphaolefin) base white/lithium grease mixed with PTFE (known as fluoropolymer).
  • Material
    Synthetic Oil, Lithium Soap, Fluorine Resin PTFE)
  • Amount Of Content
    1 Can (1 kg)
Part Number
247170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,804.89

GREASES(SILICONE-TYPE) 2 Piece(s) 6 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1